Start page per gli articoli
Dati tecnici
Download
Accessori
Controparte
Stampa PDF
commercial data
article number | 93.832.4357.0 |
---|---|
article description | connector ST18/3S ZEV N FL |
EAN | 4049088287169 |
order unit | 200 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 304 mm |
---|---|
width packed | 256 mm |
height packed | 202 mm |
gross weight packed | 4100 g |
net weight single part | 18.575 g |
volume packed | 15720 ccm |
packaging | cardboard |
packaging quantity | 200 piece(s) |