device connector GST15I5L S1HB TB03
Codice del prodotto 91.054.1553.0
gesis® MINI device connector, solder connector, horizontal, with fastening flange, number of poles 5, model male, connection type soldering connection, rated voltage 250 V / 400 V, rated current 13 A, color of coding/ contact carrier turquoise blue
Prezzo

Stock
Start page per gli articoli
Dati tecnici
Download
Accessori
Controparte
Stampa PDF
commercial data
article number | 91.054.1553.0 |
---|---|
article description | device connector GST15I5L S1HB TB03 |
EAN | 4049088354458 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 195 mm |
---|---|
width packed | 157 mm |
height packed | 55 mm |
gross weight packed | 1030 g |
net weight single part | 9.9 g |
volume packed | 1684 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |