cable assembly RST20I5KSB- 15 80GL
Codice del prodotto 96.452.8033.0
RST® CLASSIC connection cable, female - free end, number of poles 5, rated voltage 250 V / 400 V, rated current 16 A, cable type H07RN-F, total length 8 m, nominal cross section conductor 1.5 mm², color of coding/ contact carrier light grey
Prezzo

Stock
Start page per gli articoli
Dati tecnici
Download
Accessori
Controparte
Stampa PDF
commercial data
article number | 96.452.8033.0 |
---|---|
article description | cable assembly RST20I5KSB- 15 80GL |
EAN | 4015573909380 |
order unit | 5 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 10226 g |
net weight single part | 1968.4 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 5 piece(s) |