cable assembly RST20I3K1BS 15 55SW
Codice del prodotto 96.232.5530.1
RST® CLASSIC connecting cable, female - male, number of poles 3, rated voltage 250 V, rated current 16 A, cable type H07RN-F, fire class Eca, total length 5.5 m, nominal cross section conductor 1.5 mm², color of coding/ contact carrier black
Prezzo

Stock
Start page per gli articoli
Dati tecnici
Download
Accessori
Controparte
Stampa PDF
commercial data
article number | 96.232.5530.1 |
---|---|
article description | cable assembly RST20I3K1BS 15 55SW |
EAN | 4015573956032 |
order unit | 10 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 8799.7 g |
net weight single part | 841.57 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 10 piece(s) |