cable assembly RST16I2KSBS 25G 60BR01
Codice del prodotto 46.423.6032.4
RST® MINI connecting cable, female - male, number of poles 2, rated voltage 50 V / 120 V, rated current 16 A, cable type H07RN-F, total length 6 m, nominal cross section conductor 2.5 mm², color of coding/ contact carrier signal brown
Prezzo

Stock
Start page per gli articoli
Dati tecnici
Download
Accessori
Controparte
Stampa PDF
commercial data
article number | 46.423.6032.4 |
---|---|
article description | cable assembly RST16I2KSBS 25G 60BR01 |
EAN | 4049088607936 |
order unit | 10 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 10315 g |
net weight single part | 998.4 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 10 piece(s) |