cable assembly RST08I3/2KSB- 75 L 20KG
Codice del prodotto 41.427.2037.8
RST® MICRO connection cable, female - free end, number of poles 2, rated voltage 50 V / 120 V, rated current 6 A, cable type H05RN-F, total length 2 m, nominal cross section conductor 0.75 mm², color of coding/ contact carrier pebble grey
Prezzo

Stock
Start page per gli articoli
Dati tecnici
Download
Accessori
Controparte
Stampa PDF
commercial data
article number | 41.427.2037.8 |
---|---|
article description | cable assembly RST08I3/2KSB- 75 L 20KG |
EAN | 4049088527296 |
order unit | 75 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 10575 g |
net weight single part | 137 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 75 piece(s) |