cable assembly GST15I3KSB- 15HW 80SW
Codice del prodotto 91.232.8063.1
GST15i3 extension cable female - free end, length 8.0 m, 3 pole, coding mains 250 V, 16 A, coding color black, strain relief color black, cable color black, cross section 1.5 mm², cable type H05Z1Z1-F, fire class: Ec
Prezzo

Stock
Start page per gli articoli
Dati tecnici
Download
Accessori
Controparte
Stampa PDF
commercial data
article number | 91.232.8063.1 |
---|---|
article description | cable assembly GST15I3KSB- 15HW 80SW |
EAN | 4049088696008 |
order unit | 10 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 8462 g |
net weight single part | 813.1 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 10 piece(s) |