cable assembly GST15I2KS-S 15CW 30SW
Codice del prodotto 91.222.3054.1
gesis® MINI connection cable, male - free end, number of poles 2, rated voltage 250 V, rated current 16 A, cable type H05Z1Z1-F, fire class Cca s1 d1 a1, total length 3 m, nominal cross section conductor 1.5 mm², color of coding/ contact carrier black
Prezzo

Stock
Start page per gli articoli
Dati tecnici
Download
Accessori
Controparte
Stampa PDF
commercial data
article number | 91.222.3054.1 |
---|---|
article description | cable assembly GST15I2KS-S 15CW 30SW |
EAN | 4049088438820 |
order unit | 50 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 393 mm |
---|---|
width packed | 343 mm |
height packed | 198 mm |
gross weight packed | 7634 g |
net weight single part | 145 g |
volume packed | 26690 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |