connection cable FCS 2,5 7 STSA - 70
Codice del prodotto 83.301.7020.1
podisCON connection cable FCS 2,5 7 STSA-70; plug manufactured with round cable 7x2.5 sq.mm, open cable terminator; stripped insulation length 130mm; stripped insulation 7mm, ultrasonically sealed; cable length 7000mm; black
Prezzo

Stock
Start page per gli articoli
Dati tecnici
Download
Accessori
Controparte
Stampa PDF
commercial data
article number | 83.301.7020.1 |
---|---|
article description | connection cable FCS 2,5 7 STSA - 70 |
EAN | 4015573843578 |
order unit | 5 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 10501.5 g |
net weight single part | 2023.5 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 5 piece(s) |