
panel header 8213 S / 3 DFLS
Numéro d'article 25.303.3353.0
Feed Through-Pin Header, 3 -pole, with solder pin connection, without marking, pitch: 5,08 mm, series: 8214 S / 3 DFLS
No longer available!
page d'accueil de l'article
données techniques
téléchargements
accessoires
assemblés
impression PDF
commercial data
article number | 25.303.3353.0 |
---|---|
article description | panel header 8213 S / 3 DFLS |
EAN | 4015573358843 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 157 mm |
---|---|
width packed | 128 mm |
height packed | 82 mm |
gross weight packed | 533.6 g |
net weight single part | 4.6 g |
volume packed | 1648 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |