device connector GST15I5L B1HB W PB01
Numéro d'article 91.053.0353.0
gesis® MINI device connector, solder connector, horizontal, with fastening flange, number of poles 5, model female, connection type soldering connection, rated voltage 250 V / 400 V, rated current 16 A, color of coding/ contact carrier pastel blue
Prix

Stock
page d'accueil de l'article
données techniques
téléchargements
accessoires
assemblés
impression PDF
commercial data
article number | 91.053.0353.0 |
---|---|
article description | device connector GST15I5L B1HB W PB01 |
EAN | 4049088056505 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 203 mm |
---|---|
width packed | 154 mm |
height packed | 51 mm |
gross weight packed | 950 g |
net weight single part | 8.7 g |
volume packed | 1594 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |