
device connector GST15I4L B1H W SW01
Numéro d'article 91.043.0050.1
gesis® MINI device connector, solder connector, horizontal, without fastening flange, number of poles 4, model female, connection type soldering connection, rated voltage 250 V / 400 V, rated current 16 A, color of coding/ contact carrier black
Prix

Stock
page d'accueil de l'article
données techniques
téléchargements
accessoires
assemblés
impression PDF
commercial data
article number | 91.043.0050.1 |
---|---|
article description | device connector GST15I4L B1H W SW01 |
EAN | 4049088402371 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 195 mm |
---|---|
width packed | 157 mm |
height packed | 55 mm |
gross weight packed | 735 g |
net weight single part | 7.154 g |
volume packed | 1684 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |