connector RST20I4S S1 ZR3 V GL
Numéro d'article 96.042.4553.0
RST® CLASSIC connector, straight, number of poles 4, male, connection type screw connection, rated voltage 250 V / 400 V, rated current 20 A, cable diameter 13 - 18 mm, color of coding/ contact carrier light grey
Prix
Stock
page d'accueil de l'article
données techniques
téléchargements
accessoires
assemblés
impression PDF
commercial data
article number | 96.042.4553.0 |
---|---|
article description | connector RST20I4S S1 ZR3 V GL |
EAN | 4015573893832 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 360 mm |
---|---|
width packed | 340 mm |
height packed | 200 mm |
gross weight packed | 5800 g |
net weight single part | 55 g |
volume packed | 24480 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |