
PCB connector 8213 B / 11 OB GN
Numéro d'article 25.340.4153.7
No longer available!
page d'accueil de l'article
données techniques
téléchargements
accessoires
assemblés
impression PDF
commercial data
article number | 25.340.4153.7 |
---|---|
article description | PCB connector 8213 B / 11 OB GN |
EAN | 4015573480001 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 19.42 g |
volume packed | 0 ccm |
packaging quantity | 0 piece(s) |