page d'accueil de l'article
données techniques
téléchargements
accessoires
assemblés
impression PDF
commercial data
article number | 91.731.3053.0 |
---|---|
article description | connector GST15I3S B1 ZR1W MWS |
EAN | 4015573894532 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 176 mm |
---|---|
width packed | 124 mm |
height packed | 137 mm |
gross weight packed | 1250 g |
net weight single part | 12.1 g |
volume packed | 2990 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |