cable assembly GST15I5KSBSX15CV 90PB01
Numéro d'article 91.257.9050.9
gesis® MINI connecting cable, female - male, number of poles 5, rated voltage 250 V / 400 V, rated current 16 A, cable type H05Z1Z1-F, fire class Cca s1 d1 a1, total length 9 m, nominal cross section conductor 1.5 mm², color of coding/ contact carrier pastel blue
Prix

Stock
page d'accueil de l'article
données techniques
téléchargements
accessoires
assemblés
impression PDF
commercial data
article number | 91.257.9050.9 |
---|---|
article description | cable assembly GST15I5KSBSX15CV 90PB01 |
EAN | 4049088444593 |
order unit | 5 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 7755 g |
net weight single part | 1548 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 5 piece(s) |