page d'accueil de l'article
données techniques
téléchargements
accessoires
assemblés
impression PDF
commercial data
article number | 05.506.8421.0 |
---|---|
article description | Locknut EMV M50 |
EAN | 4049088518461 |
order unit | 10 piece(s) |
country of origin | TR |
customs tariff number | 74153300 |
packaging dimensions
length packed | 170 mm |
---|---|
width packed | 160 mm |
height packed | 30 mm |
gross weight packed | 488.6 g |
net weight single part | 48.2 g |
volume packed | 816 ccm |
packaging | bag |
packaging quantity | 10 piece(s) |