PCB pin header 8213 S / 9 W OF THR
Número de artículo 26.352.3906.0
PCB pin header, connection method depends on used socket part , 9 poles, with solder pin (2.6mm, tin plated), pitch: 5.08 mm, type of packing: carton, color: black, This product can be soldered by reflow and wave soldering,
Precio
Stock
Not yet available!
Página de inicio del artículo
Datos técnicos
Descargas
Accesorios
Encaja con
Hoja Técnica
commercial data
article number | 26.352.3906.0 |
---|---|
article description | PCB pin header 8213 S / 9 W OF THR |
EAN | 4049088096594 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 0 kg |
volume packed | 0 ccm |