Página de inicio del artículo
Datos técnicos
Descargas
Accesorios
Encaja con
Hoja Técnica
commercial data
article number | 25.623.3653.0 |
---|---|
article description | PCB connector 8813 B / 6 VR F OB |
EAN | 4015573560611 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 124 mm |
---|---|
width packed | 87 mm |
height packed | 59 mm |
gross weight packed | 297.4 g |
net weight single part | 5.348 g |
volume packed | 636 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |