Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
Commercial data
Article number | 04.343.4856.8 |
---|---|
Article description | Warning cover AD VB 6/4 GELB |
EAN | 4015573064171 |
Order Unit | 10 piece(s) |
Country of origin | DE |
Customs tariff number | 85389099 |
Dimensions
Length packed | 0 mm |
---|---|
Width packed | 0 mm |
Height packed | 0 mm |
Gross weight packed | 0 g |
Net weight single part | 0.69 g |
Volume packed | 0 ccm |
Eldas Number
158925516