Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
Array
R1.594.1300.0 | |
SLX-COLM-1300 | |
EAN | 4049088205392 |
Ordre enhed | 1 St |
DE | |
85365019 |
Emballagens dimensioner
1400 mm | |
180 mm | |
190 mm | |
8000 g | |
6150 g | |
47880 ccm | |
pap | |
1 St |