开关6倍 GESIS EIB V-0/6

Articlenr. 83.020.0214.0

gesisEIBV6路开关输出,有1个3相电源(5极GST18i5)接头。该扁平型设备为表面安装式,可直接适配扁平电缆。所有电气连接均为插拔式。

没有了!


Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet

商业数据

部件号83.020.0214.0
文章描述 开关6倍 GESIS EIB V-0/6
EAN4015573671805
订货单位1 一片
原籍国DE
海关税号85437090

包装尺寸

包装长度307 mm
包装宽度128 mm
高度包装45 mm
包装毛重505 g
单件净重420 g
容积包装1768 ccm
包装
1 一片

Eldas Number

405443309

Find more information about this product in Wieland Electric's print media here.

TO CATALOG VIEW
Product compare
Commercial Art.No.
Article-type description
EAN
Order Unit
delete all products
Zurück DIN Rail terminal blocks Building installation systems (IPX0) - gesis® PCB terminals - wiecon Safety technology - safety Building automation - gesis® electronic Industrial multipole connection - revos Interface technology Circular connector system in raised degree of protection (IP6X) - RST® Industrial communication Power bus system - podis Distribution Box - gesis® RAN Others