Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 05.563.5453.0 |
---|---|
article description | switch lock SP WK 6 TK |
EAN | 4015573671218 |
order unit | 50 piece(s) |
country of origin | RO |
customs tariff number | 85369010 |
packaging dimensions
length packed | 170 mm |
---|---|
width packed | 100 mm |
height packed | 20 mm |
gross weight packed | 22.67 g |
net weight single part | 0.41 g |
volume packed | 340 ccm |
packaging | bag |
packaging quantity | 50 piece(s) |