Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | Z7.269.4223.0 |
---|---|
article description | switch connecting link QL WK 6 |
EAN | 4015573155107 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 79 mm |
---|---|
width packed | 98 mm |
height packed | 45 mm |
gross weight packed | 444.7 g |
net weight single part | 8.594 g |
volume packed | 348 ccm |