Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 32.540.0053.0 |
---|---|
article description | stud terminal BK M8/35 |
EAN | 4015573710252 |
order unit | 25 piece(s) |
country of origin | RO |
customs tariff number | 85369010 |
packaging dimensions
length packed | 240 mm |
---|---|
width packed | 135 mm |
height packed | 100 mm |
gross weight packed | 1227 g |
net weight single part | 45.31 g |
volume packed | 3240 ccm |