Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 32.550.0053.0 |
---|---|
article description | stud terminal BK M10/35 |
EAN | 4015573710269 |
order unit | 25 piece(s) |
country of origin | RO |
customs tariff number | 85369010 |
packaging dimensions
length packed | 235 mm |
---|---|
width packed | 200 mm |
height packed | 155 mm |
gross weight packed | 2224.9 g |
net weight single part | 83.93 g |
volume packed | 7285 ccm |
packaging | cardboard |
packaging quantity | 25 piece(s) |