Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
Commercial data
Article number | 59.903.0855.0 |
---|---|
Article description | Socket plug WBF 2,5-8 |
EAN | 4049088049057 |
Order Unit | 25 piece(s) |
Country of origin | DE |
Customs tariff number | 85369010 |
Dimensions
Length packed | 135 mm |
---|---|
Width packed | 128 mm |
Height packed | 80 mm |
Gross weight packed | 790 g |
Net weight single part | 28.7 g |
Volume packed | 1382 ccm |