Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
Commercial data
Article number | 59.903.0255.0 |
---|---|
Article description | Socket plug WBF 2,5-2 |
EAN | 4049088048999 |
Order Unit | 50 St |
Country of origin | DE |
Customs tariff number | 85369010 |
Dimensions
Length packed | 146 mm |
---|---|
Width packed | 129 mm |
Height packed | 69 mm |
Gross weight packed | 410 g |
Net weight single part | 7.4 g |
Volume packed | 1300 ccm |