25137

socket plug WBF 2,5 1/L/SL

Articlenr. Z1.110.8955.7

Socket plug with spring clamp connection - left modul, color green/yellow

Price

Stock

Quantity
pieces


Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet

commercial data

article numberZ1.110.8955.7
article description socket plug WBF 2,5 1/L/SL
EAN4049088048852
order unit50 piece(s)
country of originDE
customs tariff number85369010

packaging dimensions

length packed104 mm
width packed89 mm
height packed67 mm
gross weight packed200.25 g
net weight single part3.35 g
volume packed620 ccm

Find more information about this product in Wieland Electric's print media here.

TO CATALOG VIEW
Product compare
Commercial Art.No.
Article-type description
EAN
Order Unit
delete all products
Zurück DIN Rail terminal blocks Building installation systems (IPX0) - gesis® PCB terminals - wiecon Safety technology - safety Building automation - gesis® electronic Industrial multipole connection - revos Interface technology Circular connector system in raised degree of protection (IP6X) - RST® Industrial communication Power bus system - podis Systemverteiler - RAN Others