Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 30.494.1110.6 |
---|---|
article description | serial terminal WAK25/3 BL |
EAN | 4015573207516 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 185 mm |
---|---|
width packed | 135 mm |
height packed | 74 mm |
gross weight packed | 1565 g |
net weight single part | 15 g |
volume packed | 1848 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |