21832

SLX-ACC-TEST1430

Articlenr. R1.596.1430.0

Price

Stock

Quantity
pieces


Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet

商业数据

部件号R1.596.1430.0
文章描述SLX-ACC-TEST1430
EAN4049088206283
订货单位1 一片
原籍国DE
海关税号39269097

包装尺寸

包装长度230 mm
包装宽度150 mm
高度包装35 mm
包装毛重50,4 g
单件净重46,6 g
容积包装1207,5 ccm
包装
1 一片

Find more information about this product in Wieland Electric's print media here.

TO CATALOG VIEW
Product compare
Commercial Art.No.
Article-type description
EAN
Order Unit
delete all products
Zurück DIN Rail terminal blocks Building installation systems (IPX0) - gesis® PCB terminals - wiecon Safety technology - safety Building automation - gesis® electronic Industrial multipole connection - revos Interface technology Circular connector system in raised degree of protection (IP6X) - RST® Industrial communication Power bus system - podis Distribution Box - gesis® RAN Others