Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
Array
Z5.531.1225.0 | |
Stiftliste for print 8543… /12 D1.0/0.8 | |
EAN | 4015573318380 |
Ordre enhed | 50 St |
DE | |
85366990 |
Emballagens dimensioner
79 mm | |
59 mm | |
45 mm | |
63,4 g | |
1,048 g | |
210 ccm | |
pap | |
50 St |