23166

PCB排针 8513 S / 2 G OB THR

Articlenr. 25.646.0216.0

PCB插头,针距 3,5mm,2极,封闭式,连接方向垂直于PCB,黑,针长 2.6mm(THR),包装:盘装,系列号: 8513 S/2 G OB THR

Price

Stock

Quantity
pieces


Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet

商业数据

部件号25.646.0216.0
文章描述 PCB排针 8513 S / 2 G OB THR
EAN4015573890589
订货单位220 一片
原籍国DE
海关税号85366930

包装尺寸

包装长度0 mm
包装宽度0 mm
高度包装0 mm
包装毛重0 g
单件净重2,25 g
容积包装0 ccm
0 一片

Find more information about this product in Wieland Electric's print media here.

TO CATALOG VIEW
Product compare
Commercial Art.No.
Article-type description
EAN
Order Unit
delete all products
Zurück DIN Rail terminal blocks Building installation systems (IPX0) - gesis® PCB terminals - wiecon Safety technology - safety Building automation - gesis® electronic Industrial multipole connection - revos Interface technology Circular connector system in raised degree of protection (IP6X) - RST® Industrial communication Power bus system - podis Distribution Box - gesis® RAN Others