21361

PCB排针 8413 S / 3 G OB

Articlenr. 25.390.3353.0

PCB排针3极,直针,封闭式,无标记,针距:7.62mm,系列号:8413S/3GOB

Price

Stock

Quantity
pieces


Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet

商业数据

部件号25.390.3353.0
文章描述 PCB排针 8413 S / 3 G OB
EAN4015573199569
订货单位100 一片
原籍国DE
海关税号85369010

包装尺寸

包装长度104 mm
包装宽度89 mm
高度包装67 mm
包装毛重167,9 g
单件净重1,42 g
容积包装620 ccm
包装
100 一片

Find more information about this product in Wieland Electric's print media here.

TO CATALOG VIEW
Product compare
Commercial Art.No.
Article-type description
EAN
Order Unit
delete all products
Zurück DIN Rail terminal blocks Building installation systems (IPX0) - gesis® PCB terminals - wiecon Safety technology - safety Building automation - gesis® electronic Industrial multipole connection - revos Interface technology Circular connector system in raised degree of protection (IP6X) - RST® Industrial communication Power bus system - podis Distribution Box - gesis® RAN Others