21369

PCB 连接器 8813 B / 12 OB

Articlenr. 25.620.4253.0

PCB 母头连接器,针距:3.81mm,引线方向与连接方向一致,螺钉连接,12极,颜色:灰,无标记,系列号:8813 B/12 OB

Price

Stock

Quantity
pieces


Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet

商业数据

部件号25.620.4253.0
文章描述 PCB 连接器 8813 B / 12 OB
EAN4015573323421
订货单位50 一片
原籍国DE
海关税号85366990

包装尺寸

包装长度199 mm
包装宽度58 mm
高度包装54 mm
包装毛重431 g
单件净重7,98 g
容积包装623 ccm
包装
50 一片

Find more information about this product in Wieland Electric's print media here.

TO CATALOG VIEW
Product compare
Commercial Art.No.
Article-type description
EAN
Order Unit
delete all products
Zurück DIN Rail terminal blocks Building installation systems (IPX0) - gesis® PCB terminals - wiecon Safety technology - safety Building automation - gesis® electronic Industrial multipole connection - revos Interface technology Circular connector system in raised degree of protection (IP6X) - RST® Industrial communication Power bus system - podis Distribution Box - gesis® RAN Others