21359

PCB 连接器 8413 B / 8 VR

Articlenr. 25.385.0853.0

PCB母头连接器,针距7.62mm,引线朝向编码条且与连接方向成90°,螺钉连接,8极,灰色,带从右至左打印的接线端编号,系列号: 8413 B/8 VR

Price

Stock

Quantity
pieces


Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet

商业数据

部件号25.385.0853.0
文章描述 PCB 连接器 8413 B / 8 VR
EAN4015573355958
订货单位50 一片
原籍国DE
海关税号85366990

包装尺寸

包装长度146 mm
包装宽度129 mm
高度包装69 mm
包装毛重1015,9 g
单件净重18,93 g
容积包装1300 ccm
包装
50 一片

Find more information about this product in Wieland Electric's print media here.

TO CATALOG VIEW
Product compare
Commercial Art.No.
Article-type description
EAN
Order Unit
delete all products
Zurück DIN Rail terminal blocks Building installation systems (IPX0) - gesis® PCB terminals - wiecon Safety technology - safety Building automation - gesis® electronic Industrial multipole connection - revos Interface technology Circular connector system in raised degree of protection (IP6X) - RST® Industrial communication Power bus system - podis Distribution Box - gesis® RAN Others