PCB connector 8213 B / 8 VR F OB
Articlenr. 25.344.3853.0
PCB female connector with screw connection with rising cage clamp system, 8 poles, max. cross section: 2.5 mm², pitch: 5.08 mm, type of packing: carton, color: grey
Not yet available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 25.344.3853.0 |
---|---|
article description | PCB connector 8213 B / 8 VR F OB |
EAN | 4015573701083 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 146 mm |
---|---|
width packed | 129 mm |
height packed | 69 mm |
gross weight packed | 912 g |
net weight single part | 17.22 g |
volume packed | 1300 ccm |