21335

PCB 连接器 8213 B / 8 F

Articlenr. 25.323.0853.0

PCB 母头连接器,针距:5.08mm,引线方向与连接方向一致,螺钉连接,8极,带螺钉连接,颜色:灰,有标记,系列号:8213 B/8 F

Price

Stock

Quantity
pieces


Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet

商业数据

部件号25.323.0853.0
文章描述 PCB 连接器 8213 B / 8 F
EAN4015573335394
订货单位50 一片
原籍国DE
海关税号85366990

包装尺寸

包装长度199 mm
包装宽度130 mm
高度包装54 mm
包装毛重800 g
单件净重14,496 g
容积包装1397 ccm
包装
50 一片

Find more information about this product in Wieland Electric's print media here.

TO CATALOG VIEW
Product compare
Commercial Art.No.
Article-type description
EAN
Order Unit
delete all products
Zurück DIN Rail terminal blocks Building installation systems (IPX0) - gesis® PCB terminals - wiecon Safety technology - safety Building automation - gesis® electronic Industrial multipole connection - revos Interface technology Circular connector system in raised degree of protection (IP6X) - RST® Industrial communication Power bus system - podis Distribution Box - gesis® RAN Others