Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
| article number | 07.311.7955.0 |
|---|---|
| article description | partition TWN 70 /V0 |
| EAN | 4015573526709 |
| order unit | 10 piece(s) |
| country of origin | DE |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 0 mm |
|---|---|
| width packed | 0 mm |
| height packed | 0 mm |
| gross weight packed | 0 g |
| net weight single part | 15.3 g |
| volume packed | 0 ccm |
| packaging quantity | 0 piece(s) |
Eldas Number
158117536
To overview