Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 07.312.9555.0 |
---|---|
article description | partition TWFN 4 D1/2/35 |
EAN | 4015573752948 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 175 mm |
---|---|
width packed | 150 mm |
height packed | 0 mm |
gross weight packed | 44 g |
net weight single part | 3.93 g |
volume packed | 250 ccm |