Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 07.340.3653.0 |
---|---|
article description | partition TW BK M8/35 |
EAN | 4015573710382 |
order unit | 25 piece(s) |
country of origin | RO |
customs tariff number | 85389099 |
packaging dimensions
length packed | 230 mm |
---|---|
width packed | 140 mm |
height packed | 50 mm |
gross weight packed | 253.2 g |
net weight single part | 9.96 g |
volume packed | 1610 ccm |