Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 07.340.3753.0 |
---|---|
article description | partition TW BK M10-12/35 |
EAN | 4015573710399 |
order unit | 25 piece(s) |
country of origin | RO |
customs tariff number | 85389099 |
packaging dimensions
length packed | 200 mm |
---|---|
width packed | 110 mm |
height packed | 60 mm |
gross weight packed | 490.7 g |
net weight single part | 19.2 g |
volume packed | 1320 ccm |