Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
| article number | 07.313.4255.0 |
|---|---|
| article description | partition TW 6/10 |
| EAN | 4049088178825 |
| order unit | 10 piece(s) |
| country of origin | DE |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 300 mm |
|---|---|
| width packed | 160 mm |
| height packed | 0 mm |
| gross weight packed | 40.34 g |
| net weight single part | 3.69 g |
| volume packed | 230 ccm |
| packaging | bag |
| packaging quantity | 10 piece(s) |
To overview