Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 07.311.2153.8 |
---|---|
article description | partition TS 4 GELB |
EAN | 4015573111769 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 39269097 |
packaging dimensions
length packed | 120 mm |
---|---|
width packed | 80 mm |
height packed | 0 mm |
gross weight packed | 5.85 g |
net weight single part | 0.252 g |
volume packed | 222 ccm |
packaging | bag |
packaging quantity | 10 piece(s) |
Eldas Number
158946016