Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 07.311.2353.8 |
---|---|
article description | partition TS 10 GELB |
EAN | 4015573111844 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 39269097 |
packaging dimensions
length packed | 240 mm |
---|---|
width packed | 110 mm |
height packed | 0 mm |
gross weight packed | 11.04 g |
net weight single part | 0.8 g |
volume packed | 200 ccm |
Eldas Number
158946036