21898

SLX-MO-TNUTM6

Articlenr. R1.591.0001.0

Price

Stock

Quantity
pieces


Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet

商业数据

部件号R1.591.0001.0
文章描述SLX-MO-TNUTM6
EAN4049088205064
订货单位1 一片
原籍国DE
海关税号85389099

包装尺寸

包装长度140 mm
包装宽度80 mm
高度包装10 mm
包装毛重95,9 g
单件净重9,5 g
容积包装98 ccm
包装
1 一片

Find more information about this product in Wieland Electric's print media here.

TO CATALOG VIEW
Product compare
Commercial Art.No.
Article-type description
EAN
Order Unit
delete all products
Zurück DIN Rail terminal blocks Building installation systems (IPX0) - gesis® PCB terminals - wiecon Safety technology - safety Building automation - gesis® electronic Industrial multipole connection - revos Interface technology Circular connector system in raised degree of protection (IP6X) - RST® Industrial communication Power bus system - podis Distribution Box - gesis® RAN Others