Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 56.106.0755.0 |
---|---|
article description | measuring-disconnecting terminal WKN 6 TK SF |
EAN | 4015573005501 |
order unit | 50 piece(s) |
country of origin | RS |
customs tariff number | 85369010 |
packaging dimensions
length packed | 217 mm |
---|---|
width packed | 161 mm |
height packed | 52 mm |
gross weight packed | 1505 g |
net weight single part | 28.7 g |
volume packed | 1817 ccm |