Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 05.902.3500.0 |
---|---|
article description | jumper bar VBD WKF 2,5.. |
EAN | 4015573779327 |
order unit | 100 piece(s) |
country of origin | CZ |
customs tariff number | 85444995 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 1.296 g |
volume packed | 0 ccm |
packaging quantity | 0 piece(s) |