Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 07.201.1327.6 |
---|---|
article description | jumper bar VB WRT 35/ 3 |
EAN | 4049088261022 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 140 mm |
---|---|
width packed | 80 mm |
height packed | 10 mm |
gross weight packed | 121.94 g |
net weight single part | 23.94 g |
volume packed | 112 ccm |