Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
Commercial data
Article number | 07.201.1227.6 |
---|---|
Article description | Jumper bar VB WRT 35/ 2 |
EAN | 4049088261015 |
Order Unit | 10 piece(s) |
Country of origin | DE |
Customs tariff number | 85389099 |
Packaging dimensions
Length packed | 140 mm |
---|---|
Width packed | 80 mm |
Height packed | 10 mm |
Gross weight packed | 75.84 g |
Net weight single part | 14.74 g |
Volume packed | 112 ccm |